IESNA:LM-63-2002
[TEST]P951170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13337
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1461.1 1595.8 1742.4 1898.1 2032.8 2145.7 2231.2 2281.3 2289.5 2264.9
2239.4 2237.6 2253.1 2286.8 2366 2563.5 3054.2 3790.7 4447 4951.3
5339.1 5705.1 6035.6 6346 6554.5 6254 5062.4 3541.2 2448.8 1646.8
694.6 220.3 104.7 45.5 14.6 0 0
1461.1 1598.6 1753.3 1903.5 2039.2 2152 2243.1 2293.1 2300.4 2278.6
2250.4 2249.5 2261.3 2295.9 2376.9 2531.7 2954.1 3672.3 4404.2 4926.8
5330 5736.1 6046.5 6350.5 6575.4 6381.5 5278.2 3768.8 2566.3 1707.8
739.2 239.4 122 53.7 19.1 0 0
1461.1 1596.7 1746.9 1891.7 2021 2128.4 2211.2 2263.1 2268.6 2249.5
2228.5 2224.9 2237.6 2272.2 2349.6 2494.3 2837.5 3484.8 4213.1 4779.3
5198 5638.6 6056.5 6439.7 6763.8 6856.7 6113.8 4757.4 3209.9 2084.7
965 380.5 213.9 118.3 54.6 18.2 0
1461.1 1585.8 1725.1 1863.5 1980 2079.2 2158.4 2199.4 2213 2204.8
2189.4 2187.5 2198.5 2214.9 2260.4 2352.3 2508.9 2869.4 3484.8 4191.2
4819.3 5402.9 5998.2 6559 7095.2 7514 7797.1 7819.8 7330.1 5815.3
3268.1 1169.8 469.7 251.3 115.6 26.4 0
1461.1 1567.6 1690.5 1817 1927.2 2021 2095.6 2145.7 2168.4 2173.9
2173 2178.4 2193.9 2208.5 2237.6 2304.1 2420.6 2596.3 2924.9 3480.2
4205.8 4980.5 5759.7 6570.8 7239.9 7871.7 8491.7 9184.4 9724.3 9327.4
7379.2 4064.7 1599.5 715.5 302.2 31 0
1461.1 1557.6 1665.9 1775.2 1875.3 1967.2 2041.9 2100.2 2132 2154.8
2171.2 2197.6 2237.6 2269.5 2299.5 2346.9 2447.9 2609.9 2857.6 3160.7
3607.7 4193 4859.4 5574.9 6313.2 7131.6 8045.6 9118.9 10597.3 11475.8
10499 7891.7 4292.3 1531.2 380.5 21.8 0
1461.1 1552.1 1658.6 1768.8 1866.2 1958.1 2037.3 2094.7 2129.3 2151.1
2173.9 2200.3 2238.5 2272.2 2307.7 2360.5 2458.8 2618.1 2867.6 3188.9
3617.7 4191.2 4842.1 5543.1 6295.9 7123.4 8057.4 9187.2 10595.5 11423
10356 7740.6 4271.3 1562.1 376 24.6 0
1461.1 1533.9 1621.3 1716.9 1808.8 1898.1 1978.2 2045.5 2093.8 2131.1
2170.3 2217.6 2269.5 2313.2 2356 2417 2515.3 2667.3 2893.1 3200.8
3592.2 4071 4645.5 5307.3 6055.6 6897.7 7817.1 8810.3 10030.1 10962.3
9687.8 6050.1 2744.7 934 222.1 19.1 0
1461.1 1522.1 1587.6 1663.2 1745.1 1828 1909.9 1981.8 2047.4 2104.7
2164.8 2222.1 2276.8 2325 2379.6 2458.8 2572.6 2748.3 3012.3 3372.8
3849.8 4418.8 5078.8 5799.8 6533.5 7305.5 8098.4 8940.5 9778 10060.2
8938.6 5991 2577.2 772.9 311.3 86.5 0
1461.1 1501.2 1548.5 1603.1 1671.4 1746 1818.9 1894.4 1963.6 2033.7
2104.7 2169.3 2224 2282.2 2344.1 2417.9 2532.6 2716.5 3000.5 3414.7
3953.6 4575.4 5240.8 5915.4 6587.2 7261.8 7956.4 8621.8 8925 8346.9
6572.7 3297.3 890.3 337.7 183.9 51 0
1461.1 1479.3 1503 1541.2 1592.2 1647.7 1714.2 1778.8 1848.9 1914.4
1990.9 2064.7 2137.5 2213.9 2293.1 2387.8 2518 2720.1 3024.2 3478.4
4074.7 4782 5464.8 6052.9 6561.7 7043.3 7434.8 7527.6 7054.2 5763.4
3595.8 1314.5 264 81 28.2 10 0
1461.1 1468.4 1478.4 1507.5 1549.4 1595.8 1651.4 1708.7 1770.6 1837.1
1908.1 1980.9 2061 2142.9 2234 2343.2 2486.1 2696.4 2991.4 3395.6
3937.2 4565.4 5141.6 5500.3 5665 5695.1 5573.1 5187.1 4479.8 3434.7
2021.9 688.2 156.6 44.6 12.7 5.5 0
1461.1 1453.8 1454.7 1470.2 1498.4 1533 1574.9 1619.5 1664.1 1706
1752.4 1795.2 1845.3 1893.5 1946.3 2010 2103.8 2251.3 2484.3 2823.9
3259.9 3702.4 4007.3 4050.1 3806.1 3352.8 2704.6 1899 1082.4 495.2
212.1 80.1 30 11.8 5.5 0.9 0
1461.1 1428.3 1409.2 1398.3 1389.2 1372.8 1344.6 1300 1240.8 1170.7
1090.6 1005.9 921.3 845.7 787.4 744.7 713.7 701.9 762.9 904
1060.5 1188.9 1181.6 974.1 682.8 455.2 315 219.4 146.6 91
57.4 36.4 18.2 7.3 1.8 0 0
1461.1 1404.7 1361 1306.3 1228 1130.6 1015.9 887.6 751 617.2
519.8 468.8 457.9 462.5 477.9 491.6 502.5 503.4 491.6 467
439.7 412.4 383.3 351.4 309.5 257.6 201.2 144.7 108.3 79.2
51 30 11.8 4.6 1.8 0 0
1461.1 1383.7 1305.4 1200.7 1056.9 899.4 734.6 589 505.2 477
462.5 449.7 439.7 429.7 424.2 420.6 416 406 384.2 352.3
320.4 288.6 257.6 222.1 186.6 155.7 132.9 112.9 89.2 61
31 15.5 7.3 2.7 0 0 0
1461.1 1362.8 1252.6 1085.1 899.4 711 562.6 506.1 489.8 476.1
462.5 448.8 435.1 421.5 401.5 378.7 352.3 321.4 287.7 254.9
223.9 196.6 174.8 157.5 141.1 125.6 109.2 86.5 59.2 40.1
26.4 14.6 6.4 2.7 0 0 0
1461.1 1350 1199.8 1004.1 783.8 598.1 522.5 507.1 492.5 477
464.3 448.8 432.4 412.4 386.9 355 320.4 284.9 247.6 211.2
181.2 162 148.4 135.6 122 108.3 92.9 73.7 58.3 46.4
33.7 21.8 7.3 0.9 0 0 0
1461.1 1331.8 1148.8 916.7 689.1 554.4 524.4 509.8 495.2 479.7
466.1 451.5 434.2 410.6 378.7 345 304.1 263.1 218.5 186.6
165.7 152.9 142.9 132 120.2 105.6 87.4 71.9 60.1 47.3
34.6 21.8 6.4 0 0 0 0
1461.1 1330 1132.5 883 652.7 548.9 529.8 514.3 498.9 484.3
469.7 453.3 436.1 410.6 379.6 338.6 292.2 245.8 207.6 178.4
160.2 148.4 137.5 125.6 112 94.7 75.6 62.8 51 39.1
26.4 14.6 3.6 0 0 0 0
1461.1 1330 1120.6 864.8 637.2 548.9 533.5 518 500.7 484.3
469.7 454.3 437 414.2 385.1 345 295.9 246.7 204.8 173.9
155.7 144.7 133.8 121.1 105.6 83.8 64.6 53.7 43.7 32.8
20.9 8.2 0.9 0 0 0 0
1461.1 1334.6 1126.1 867.6 637.2 548.9 533.5 518 501.6 486.1
470.6 455.2 438.8 416.9 387.8 343.2 294 243.1 201.2 171.1
154.8 143.8 132 120.2 103.8 78.3 61 51 40.1 29.1
18.2 6.4 0 0 0 0 0
